WBP_NP8OR_PRODIMAGE
WBP_NP8OR_PRODIMAGE
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Duplex, Orange

Brand:

Bryant

Catalog ID:

NP8OR

1-Gang Wallplate, One Duplex

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP8OR

Color

Orange

Construction

Molded

Cutout

1) Duplex

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Mounting Screws - Steel painted, slotted head
  • Plate Material - Nylon
  • Plate Openings - Duplex Receptacle
  • Plate Type - 1-Gang

Style

1-Duplex

Type

Duplex

UPC

883778111112

Dimensions

Display Size

Standard Sized

Length

4.62 in

Thickness

0.05

Weight

0.05 lb

Width

2.87 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Resources and downloads