Image of 7780 Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Black Polycarbonate

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Black Polycarbonate

Brand: Bryant

Catalog ID: 7780

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Black Polycarbonate

  • 1- Gang
  • 1) 50A Locking Opening
  • Standard Size
  • Black Polycarbonate

Standard Product

General

Application

Locking Devices

Catalog Number

7780

Color

Black

EU RoHS Indicator

No

Item Type

Knockouts

Material - Mounting Hardware

Vertical Mounted

Number Of Outlets

For 50A Non-Metallic Inlets

OEM Brand Name

Hubbell Bryant

Type

Weatherprotective Plate

UPC

781786156005

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Configuration

Knockouts

Number Of Outlets

For 50A Non-Metallic Inlets

Logistics

Carton Quantity

10