Brand: Bryant
Catalog ID: RW51520
While-In Use Weatherproof
Application
1.40" Opening
Catalog Number
RW51520
Color
Gray
Construction
Cast
EU RoHS Indicator
No
Item Type
Weatherproofing Covers
Knockouts
None
Material
Zinc, Cast
Material - Mounting Hardware
Standard Box Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Specifications
Style
Horizontal Mount 1.4 in Opening
Type
Weatherproof Covers
UPC
883778119538
Display Size
1-Gang
Industry Standard(s)
UL Listed
Carton Quantity
24