text.skipToContent text.skipToNavigation

Weatherproof Plates & Covers

20405

By Bryant  
Catalog ID: 20405
Wallplates and Boxes, Weatherproof Covers, 1- Gang, For 30A Power Interrupting, Standard Size, Cast Aluminum, New Style

23007

By Bryant  
Catalog ID: 23007
Wallplates and Boxes, Weatherproof Covers, 1- Gang, For 20A Bryant Power Interrupting, Standard Size, Cast Aluminum

7420B

By Bryant  
Catalog ID: 7420B
Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 1.62" Opening, Standard Size, Cast Aluminum

7427B

By Bryant  
Catalog ID: 7427B
Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 2.15" Opening, Standard Size, Cast Aluminum

7429B

By Bryant  
Catalog ID: 7429B
Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 2.31" Opening, Standard Size, Cast Aluminum

7770

By Bryant  
Catalog ID: 7770
Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Cast Aluminum

7774CR

By Bryant  
Catalog ID: 7774CR
Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Yellow Polycarbonate

7780

By Bryant  
Catalog ID: 7780
Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Black Polycarbonate

PKL520

By Bryant  
Catalog ID: PKL520
Locking Devices, Twist-Lock®½, Accessories, 15A 125V, Pool Pump Kit

RB58405

By Bryant  
Catalog ID: RB58405
Wallplates and Boxes, Weatherproof Boxes, Accessories, Generator Power Connection Kit

RW51020

By Bryant  
Catalog ID: RW51020
Wallplates and Boxes, Weatherproof Covers, 1-Gang, Duplex Opening, Horizontal, Gray

RW51040

By Bryant  
Catalog ID: RW51040
Wallplates and Boxes, Weatherproof Covers, 1-Gang, Duplex Opening, Vertical, Gray

RW51320

By Bryant  
Catalog ID: RW51320
Wallplates and Boxes, Weatherproof Covers, 2-Gang, Duplex Opening, Vertical, Gray

RW51330

By Bryant  
Catalog ID: RW51330
Wallplates and Boxes, Weatherproof Covers, 2-Gang, 1) Rectangular and 1) Duplex Opening, Vertical, Gray

RW51380

By Bryant  
Catalog ID: RW51380
Wallplates and Boxes, Weatherproof Covers, 2-Gang, 1.40" Opening, Vertical, Gray

RW51450

By Bryant  
Catalog ID: RW51450
Wallplates and Boxes, Weatherproof Covers, 2-Gang, Duplex Opening, Vertical, Gray

RW51470

By Bryant  
Catalog ID: RW51470
Wallplates and Boxes, Weatherproof Covers, 1-Gang, Duplex Opening, Vertical, Gray

RW51520

By Bryant  
Catalog ID: RW51520
Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1.40" Opening, Horizontal, Gray

RW51550

By Bryant  
Catalog ID: RW51550
Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1.40" Opening, Vertical, Gray

RW51810

By Bryant  
Catalog ID: RW51810
Wallplates and Boxes, Weatherproof Covers, 1-Gang, Duplex Opening, Horizontal, Gray

RW57300

By Bryant  
Catalog ID: RW57300
Wallplates and Boxes, Weatherproof Hood, 1-Gang, Multi Opening, Vertical, Gray

RW57350

By Bryant  
Catalog ID: RW57350
Wallplates and Boxes, Weatherproof Hood, 1-Gang, Duplex Opening, Vertical, Deep, Gray

RW57750

By Bryant  
Catalog ID: RW57750
Weatherproof Covers, 2-Gang, Multi Opening, Horizontal or Vertical, Gray Cast Aluminum

RW58300

By Bryant  
Catalog ID: RW58300
WP HOOD, 1G VERT, MULTI OPNG, BK

RW58350

By Bryant  
Catalog ID: RW58350
WP HOOD,DEEP, 1G VERT, GY

RW58750

By Bryant  
Catalog ID: RW58750
WP HOOD, 2G HORZ/VERT, MULTI OPNG, GRAY

WPB262E

By Bryant  
Catalog ID: WPB262E
Wallplates and Boxes, While in Use Cover, 2-Gang, GFCI Opening

WPB268E

By Bryant  
Catalog ID: WPB268E
Wallplates and Boxes, While in Use Cover, 2-Gang, GFCI and Duplex Opening

WPB26E

By Bryant  
Catalog ID: WPB26E
Wallplates and Boxes, 1-Gang, Vertical Mount ,GFCI Opening

WPB26EH

By Bryant  
Catalog ID: WPB26EH
Wallplates and Boxes, 1-Gang, Horizontal Mount, GFCI Opening
Page 1 of 2