Cord and Cable Reels, Static Discharge Reel, 50', Single Lead, Yellow
Image of BRY50SD Cord and Cable Reels, Static Discharge Reel, 50', Single Lead, Yellow

Cord and Cable Reels, Static Discharge Reel, 50', Single Lead, Yellow

Brand: Bryant

Catalog ID: BRY50SD

Cord and Cable Reels, Static Discharge Reel, 50', Single Lead, Yellow

  • 50'
  • Single Lead
  • Yellow

Standard Product

General

Application

Equipment Grounding

Catalog Number

BRY50SD

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Single Lead Static Discharge Reel

OEM Brand Name

Hubbell Bryant

Series

Weatherproof

Type

Static Discharge

UPC

781786128132

Dimensions

Cable Length Active

600

Reel Frame Dimension

Steel

Electrical Ratings

Duty

Heavy Duty

Voltage Rating

Static Electricity kV

Voltage Rating Description

Static Electricity kV

Conductor Related

Cable Specification

3/32" Steel

Nema Color

Yellow and Black

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1