Cord and Cable Reels, Commercial Cord Reel, 40' 15A 125V with Triple Tap, Yellow
Image of BRYC40123TT Cord and Cable Reels, Commercial Cord Reel, 40' 15A 125V with Triple Tap, Yellow

Cord and Cable Reels, Commercial Cord Reel, 40' 15A 125V with Triple Tap, Yellow

Brand: Bryant

Catalog ID: BRYC40123TT

Cord and Cable Reels, Commercial Cord Reel, 40' 15A 125V with Triple Tap, Yellow

  • 40' 15A 125V with Triple Tap
  • Yellow

Ratchet Lock and be Enabled/Disabled

General

Application

Bench, Ceiling and Wall Mounted

Base Type

Optional

Cable Length

40 Ft.

Cable Type

#16/3 SJT

Catalog Number

BRYC40123TT

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Reel with Triple Tap

OEM Brand Name

Hubbell Bryant

Series

Commercial

Type

Reel With Triple Tap 15A 125V Connector

UPC

781786128217

Dimensions

Cable Length

40 Ft.

Cable Length Active

480

Cable Length Inactive

24

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Duty

Heavy Duty

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Cable Specification

12/3 SJTW

Cable Type

#16/3 SJT

Feeder Cord

12/3 SJTW

Nema Color

Black

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Base Type

Optional