WBP_HBL5733IV_PRODIMAGE
WBP_HBL5733IV_PRODIMAGE

Metal Raceway, Lighting Fixture Box, 4" Round, HBL500/700/750 Series, Ivory

Brand:

Bryant

Catalog ID:

HBL5733IVA

Metal Raceway, Lighting Fixture Box, 4" Round, HBL500/700/750 Series, Ivory

Product details

General

Catalog Number

HBL5733IVA

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Material

Steel

Series

HBL500;HBL700;HBL750

Style

3" Outlet Box

Type

Boxes

UPC

783585423197

Logistics

Carton Quantity

5

Resources and downloads