WBP_HBL5739AABIV_PRODIMAGE
WBP_HBL5739AABIV_PRODIMAGE
WBP_HBL5739AABIV_back_PRODIMAGE
WBP_HBL5739AABIV_alt_PRODIMAGE
+1
WBP_HBL5739AABIV_side_PRODIMAGE

Metal Raceway, Audible Alarm Box, HBL500/700/750 Series, Ivory

Brand:

Bryant

Catalog ID:

HBL5739AABIVA

Metal Raceway Audiblearm Box, HBL500/700/750 Series

Standard Product

Product details

General

Application

Audio Alarm Box

Catalog Number

HBL5739AABIVA

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Series

  • HBL500
  • HBL700
  • HBL750

Style

Alarm

Sub Brand

Metal Raceway

Type

Boxes

UPC

783585423319

Certifications And Compliance

Industry Standard(s)

UL Listed, CSA Certified

Logistics

Carton Quantity

5

Resources and downloads