text.skipToContent text.skipToNavigation

Boxes, Covers & Plates

HBL20482GY

By Bryant  
Catalog ID: HBL20482GY
Metal Raceway, 2-Gang Device Box, HBL2000 Series, Gray

HBL20482IV

By Bryant  
Catalog ID: HBL20482IV
Metal Raceway, 2-Gang Device Box, HBL2000 Series, Ivory

HBL2048GY

By Bryant  
Catalog ID: HBL2048GY
Metal Raceway, 1-Gang Device Box, HBL2000 Series, Gray

HBL2048IV

By Bryant  
Catalog ID: HBL2048IV
Metal Raceway, 1-Gang Device Box, HBL2000 Series, Ivory

HBL2444DIVA

By Bryant  
Catalog ID: HBL2444DIVA
Metal Raceway, HBL2400D Series, Divided 1-Gang Box, Multi K.O.

HBL2444IVA

By Bryant  
Catalog ID: HBL2444IVA
Metal Raceway, HBL2400 Series, 1-Gang Extension Box, Deep Multi K.O.

HBL2448IVA

By Bryant  
Catalog ID: HBL2448IVA
Metal Raceway, HBL2400 Series, 1-Gang Box, Multi K.O.

HBL57242IVA

By Bryant  
Catalog ID: HBL57242IVA
Metal Raceway, Utility Box, 1-Gang, HBL500/700/750 Series, Ivory

HBL57242WA

By Bryant  
Catalog ID: HBL57242WA
Metal Raceway, Utility Box, 1-Gang, HBL500/700/750 Series, White

HBL5731IV

By Bryant  
Catalog ID: HBL5731IV
Metal Raceway, Cover, 4" Round, HBL500/HBL750 Series, Ivory

HBL5733IVA

By Bryant  
Catalog ID: HBL5733IVA
Metal Raceway, Lighting Fixture Box, 4" Round, HBL500/700/750 Series, Ivory

HBL5735IVA

By Bryant  
Catalog ID: HBL5735IVA
Metal Raceway, Distribution Box, HBL500/700/750 Series, Ivory

HBL5736IV

By Bryant  
Catalog ID: HBL5736IV
Metal Raceway, Cover, Distribution Box, HBL500/HBL750 Series, Ivory

HBL5736W

By Bryant  
Catalog ID: HBL5736W
Metal Raceway, Cover, Distribution Box, HBL500/HBL750 Series, White

HBL5737AIVA

By Bryant  
Catalog ID: HBL5737AIVA
Metal Raceway, Extension Box, 1-Gang, 5.5", HBL500/700/750 Series, Ivory

HBL5737AWA

By Bryant  
Catalog ID: HBL5737AWA
Metal Raceway, Extension Box, 1-Gang, 5.5", HBL500/700/750 Series, White

HBL5737IVA

By Bryant  
Catalog ID: HBL5737IVA
Metal Raceway, Extension Box, 1-Gang, 4.75", HBL500/700/750 Series, Ivory

HBL5737WA

By Bryant  
Catalog ID: HBL5737WA
Metal Raceway, Extension Box, 1-Gang, 4.75", HBL500/700/750 Series, White

HBL5738AFIVA

By Bryant  
Catalog ID: HBL5738AFIVA
Metal Raceway, Fan Box, HBL500/700/750 Series, Ivory

HBL5738AFWA

By Bryant  
Catalog ID: HBL5738AFWA
Metal Raceway, Fan Box, HBL500/700/750 Series, White

HBL5738AIVA

By Bryant  
Catalog ID: HBL5738AIVA
Metal Raceway, Fixture Box, 5.5" Diameter, HBL500/700/750 Series, Ivory

HBL5738AWA

By Bryant  
Catalog ID: HBL5738AWA
Metal Raceway, Fixture Box, 5.5" Diameter, HBL500/700/750 Series, White

HBL5738IVA

By Bryant  
Catalog ID: HBL5738IVA
Metal Raceway, Fixture Box, 4.75" Diameter, HBL500/700/750 Series, Ivory

HBL5738WA

By Bryant  
Catalog ID: HBL5738WA
Metal Raceway, Fixture Box, 4.75" Diameter, HBL500/700/750 Series, White

HBL5739AABIVA

By Bryant  
Catalog ID: HBL5739AABIVA
Metal Raceway, Audible Alarm Box, HBL500/700/750 Series, Ivory

HBL5739AABWA

By Bryant  
Catalog ID: HBL5739AABWA
Metal Raceway, Audible Alarm Box, HBL500/700/750 Series, White

HBL5739AIVA

By Bryant  
Catalog ID: HBL5739AIVA
Metal Raceway, Extension Box, 6.37", HBL500/700/750 Series, Ivory

HBL5739IVA

By Bryant  
Catalog ID: HBL5739IVA
Metal Raceway, Fixtrue Box, 6.37", HBL500/700/750 Series, Ivory

HBL5739WA

By Bryant  
Catalog ID: HBL5739WA
Metal Raceway, Fixtrue Box, 6.37", HBL500/700/750 Series, White

HBL57442IVA

By Bryant  
Catalog ID: HBL57442IVA
Metal Raceway, Box, 2-Gang, Extra Deep, HBL500/700/750 Series, Ivory
Page 1 of 3