
Brand: Bryant
Catalog ID: BRYPP10SAI
Catalog Number
BRYPP10SAI
Color
Ivory
Knockouts
1
Number of Receptacles
3
Series
Three Service Pole
Type
with Isolated Ground and Surge Protection
UPC
781786193123
Height
122 in
Circuits
1
Knockouts
1
Number of Receptacles
3