MY LISTS
BRYANT
Image of BRYPP12AAL SERVICE POLE, 12'2", 2 SL DECO., ALU

SERVICE POLE, 12'2", 2 SL DECO., ALU

Brand: Bryant

Catalog ID: BRYPP12AAL

SERVICE POLE, 12'2", 2 SL DECO., ALU

  • 2 SL DECO.
  • ALU

General

Catalog Number

BRYPP12AAL

Color

Aluminum

Knockouts

Number of Receptacles

2

Type

Standard Duplex

UPC

781786193055

Dimensions

Height

146 in

Electrical Ratings

Circuits

1

Configuration

Knockouts

Number of Receptacles

2