Image of BRYPPO12A SVCE POLE, 12'2", BLANK W/DIVIDER GR

SVCE POLE, 12'2", BLANK W/DIVIDER GR

Brand: Bryant

Catalog ID: BRYPPO12A

SVCE POLE, 12'2", BLANK W/DIVIDER GR

BLANK W/DIVIDER GR

General

Catalog Number

BRYPPO12A

Color

Gray

Knockouts

4

Number of Receptacles

0

Series

Three Service Pole

Type

Blank Pole

UPC

781786193161

Dimensions

Height

146 in

Electrical Ratings

Circuits

1

Configuration

Knockouts

4

Number of Receptacles

0