Image of BRYPPO12AAL SVCE POLE, 12'2", BLANK W/DIVIDER ALU
Image of BRYPPO12AAL SVCE POLE, 12'2", BLANK W/DIVIDER ALU

SVCE POLE, 12'2", BLANK W/DIVIDER ALU

Brand: Bryant

Catalog ID: BRYPPO12AAL

SVCE POLE, 12'2", BLANK W/DIVIDER ALU

BLANK W/DIVIDER ALU

General

Catalog Number

BRYPPO12AAL

Color

Aluminum

Knockouts

4

Number of Receptacles

0

Product Family

Three Service Pole

Type

Blank Pole

UPC

781786193185

Dimensions

Height

146 in

Electrical Ratings

Circuits

1

Configuration

Knockouts

4

Number of Receptacles

0