Image of BRYPPOA SERVICE POLE, 10'2", BLANK W DIVIDER GY

SERVICE POLE, 10'2", BLANK W DIVIDER GY

Brand: Bryant

Catalog ID: BRYPPOA

SERVICE POLE, 10'2", BLANK W DIVIDER GY

BLANK W DIVIDER GY

General

Catalog Number

BRYPPOA

Color

Gray

Knockouts

4

Number of Receptacles

0

Series

Three Service Pole

Type

Blank Pole

UPC

781786193130

Dimensions

Height

122 in

Electrical Ratings

Circuits

2

Configuration

Knockouts

4

Number of Receptacles

0