Image of USBB1528AC Combination Wireless Wall Mount Charger & USB Outlet
Image of USBB1528AC Combination Wireless Wall Mount Charger & USB Outlet

Combination Wireless Wall Mount Charger & USB Outlet

Brand: Bryant

Catalog ID: USBB1528AC

Combination Wireless Wall Mount Charger & USB Outlet

  • Qi certified
  • No need for cables
  • Dual coils for optimum phone positioning
  • Secure phone holder

Product details

General

Catalog Number

USBB1528AC

Color

White

EU RoHS Indicator

Contact Manufacturer

Number of Receptacles

1 Duplex

Type

Wireless with USB

UPC

781786380523

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 V

Wattage

7.5 W

Logistics

Carton Quantity

10

Pallet Quantity

350

Resources and downloads