WBP_3025I_PRODIMAGE
WBP_3025I_PRODIMAGE

Industrial Grade, Toggle Switches, General Purpose AC, Double-Pole Double-Throw Center Off, 30A120/277V AC, Back and Side Wired

Brand:

Bryant

Catalog ID:

3025I

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Double-Pole Double-Throw Center Off, 30A120/277V AC, Back and Side Wired, Ivory

Product details

General

Application

Back and Side Wired

Catalog Number

3025I

Color

Brown

Series

Extra Heavy Duty

Style

Double Pole Double Throw

Type

Toggle

UPC

781786650336

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads