
Brand: Bryant
Catalog ID: 4801BBLK
Application
Back and Side Wired
Catalog Number
4801BBLK
Color
Black
Series
Heavy Duty
Style
Single Pole
Type
Toggle
UPC
781786715400
Amperage Rating
15 A
Current / Amperage Rating
15 A
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277 VAC
Carton Quantity
10