WBP_4801W_PRODIMAGE
WBP_4801W_PRODIMAGE

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired, White

Brand:

Bryant

Catalog ID:

4801W

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired, White

Product details

General

Application

Back and Side Wired

Catalog Number

4801W

Color

White

Series

Extra Heavy Duty

Style

Single Pole

Type

Toggle

UPC

781786623545

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads