Illuminated Industrial Grade, ToggleSwitches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired
Image of 4901GLI Illuminated Industrial Grade, ToggleSwitches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired

Illuminated Industrial Grade, ToggleSwitches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired

Brand: Bryant

Catalog ID: 4901GLI

Switches and Lighting Controls, Illuminated Industrial Grade,ToggleSwitches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, Ivory

  • Toggle
  • General Purpose AC
  • Single Pole
  • 20A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4901GLI

Color

Ivory

Series

Extra Heavy Duty

Style

Single Pole

Type

Toggle

UPC

781786623842

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10