Image of 4825 Industrial Grade, Toggle Switches, General Purpose AC, Double Pole-Double Throw Center Off, 15A 120/277V AC, Back and Side Wired, Brown

Industrial Grade, Toggle Switches, General Purpose AC, Double Pole-Double Throw Center Off, 15A 120/277V AC, Back and Side Wired, Brown

Brand: Bryant

Catalog ID: 4825

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Double Pole-Double Throw Center Off, 15A 120/277V AC, Back and Side Wired, Brown

  • Toggle
  • General Purpose AC
  • Double Pole-Double Throw Center Off
  • 15A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4825

Color

Brown

Style

Double Pole Double Throw

Type

Toggle

UPC

781786657359

Electrical Ratings

Amperage Rating

15 A

Voltage Rating

120/277 VAC

Logistics

Carton Quantity

10