Locking Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired Nylon Key Guide, Packed with Key
Image of 4801L Locking Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired Nylon Key Guide, Packed with Key

Locking Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired Nylon Key Guide, Packed with Key

Brand: Bryant

Catalog ID: 4801L

Switches and Lighting Controls, Locking Industrial Grade,Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired, Black Nylon Key Guide, Packed with Key

  • Toggle
  • General Purpose AC
  • Single Pole
  • 15A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4801L

Color

Black

EU RoHS Indicator

No

Series

Extra Heavy Duty

Style

Single Pole

Type

Locking

UPC

781786623521

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10