WBP_GFP6C15M_PRODIMAGE
WBP_GFP6C15M_PRODIMAGE
Discontinued

Power Protection Products, GFCI Linecords, Commercial, Auto Set, 15A 125V AC, 5-15R, 6' Cord Length, 4-6 mA Trip Level, Yellow

Brand:

Bryant

Catalog ID:

GFCI615

Power Protection Products, GFCI Linecords, Commercial, Auto Set, 15A 125V AC, 5-15R, 6' Cord Length, 4-6 mA Trip Level, Yellow

Auto Set

Product details

General

Application
GFCI Line Cords
Color
Black, Yellow
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Industrial/Commercial Grade
Material - Insulation
Elastomer
Material - Jacket
PVC
OEM Brand Name
Hubbell Bryant
Series
Industrial
Style
Manual Set
Temperature Rating
-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)
Type
Line Cord
UPC
781786916050

Dimensions

Outside Diameter
0.35
Weight
1.4 lb

Electrical Ratings

Amperage Rating
15 A
Connectivity
Plug-In
Current / Amperage Rating
15 A
Current Rating
15 A
Voltage Rating
120 VAC
Voltage Rating Description
120 VAC

Conductor Related

Conductor Size
#14 AWG
Conductor Type
Copper
Number of Conductors
3
Strands
Multi

Logistics

Carton Quantity
10

Resources and downloads