15A COM HG SELFTEST TR NIGHTLIGHT GFR WH
Image of GFST82WTRNL 15A COM HG SELFTEST TR NIGHTLIGHT GFR WH
Image of GFST82WTRNL 15A COM HG SELFTEST TR NIGHTLIGHT GFR WH
Discontinued

15A COM HG SELFTEST TR NIGHTLIGHT GFR WH

Brand: Bryant

Catalog ID: GFST82WTRNL

15A COM HG SELFTEST TR NIGHTLIGHT GFR WH

Self Test

General

Catalog Number

GFST82WTRNL

Color

White

Product Family

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786151130

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10