Image of GFST82TRB 15A COMM HG SELF TEST TR ALARM GFR BROWN

15A COMM HG SELF TEST TR ALARM GFR BROWN

Brand: Bryant

Catalog ID: GFST82TRB

15A COMM HG SELF TEST TR ALARM GFR BROWN

Self Test

General

Catalog Number

GFST82TRB

Color

Brown

Number Of Poles

2-Pole

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786390201

Electrical Ratings

Amperage Rating

15 A

Voltage Rating

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

25