Image of GFST83RZ 20A COM HG SELF TEST ALARM GFR RED
Discontinued

20A COM HG SELF TEST ALARM GFR RED

Brand: Bryant

Catalog ID: GFST83RZ

20A COM HG SELF TEST ALARM GFR RED

Self Test

General

Catalog Number

GFST83RZ

Color

Red

Series

Hospital Grade

Style

Standard

Type

Heavy Duty

UPC

781786150720

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10