WBP_BRY8200I_PRODIMAGE
WBP_BRY8200I_PRODIMAGE

Straight Blade Devices, Receptacles, Weather Resistant Duplex, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Ivory, Single Pack

Brand:

Bryant

Catalog ID:

BRY8200IWR

Straight Blade Devices, Receptacles, Weather Resistant Duplex, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Ivory, Single Pack

Weather Resistant

Product details

General

Application
Hospital Grade
Color
Ivory
Environmental Conditions
Weather Resistant
EU RoHS Indicator
No
Item Type
Traditional Duplex
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Series
Hospital Grade
Style
Finder Groove Face
Type
Duplex Receptacle
UPC
781786670167

Dimensions

Dimensions
3.28 in x 1.54 in x 1.16 in
Display Size
Standard Sized Product
Height
1.16 in
Length
3.28 in
Weight
0.25 lb
Width
1.54 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating
5-15R

Logistics

Carton Quantity
10

Resources and downloads