
Brand: Bryant
Catalog ID: BRY8200WR
Weather Resistant
Application
Hospital Grade
Catalog Number
BRY8200WR
Color
Brown
Environmental Conditions
Weather Resistant
EU RoHS Indicator
No
Item Type
Traditional Duplex
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Series
Hospital Grade
Style
Finder Groove Face
Type
Duplex Receptacle
UPC
781786670143
Dimensions
3.28 in x 1.54 in x 1.16 in
Display Size
Standard Sized Product
Height
1.16 in
Length
3.28 in
Weight
0.25 lb
Width
1.54 in
Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Weather Resistant
EU RoHS Indicator
No
Nema Rating
5-15R
Carton Quantity
10