Image of MS1000NI Residential Wiring Products, Occupancy Sensor Wall Switch, Passive Infrared Motion Sensor, Auto On, Manual Adjusting, 120V AC, Ivory, With Night Light

Residential Wiring Products, Occupancy Sensor Wall Switch, Passive Infrared Motion Sensor, Auto On, Manual Adjusting, 120V AC, Ivory, With Night Light

$104.55 USD

Brand: Bryant

Catalog ID: MS1000NI

Residential Wiring Products, Occupancy Sensor Wall Switch, Passive Infrared Motion Sensor, Auto On, Manual Adjusting, 120V AC, Ivory, With Night Light

With Nightlight

General

Catalog Number

MS1000NI

Color

Ivory

Series

Passive Infrared

Type

Manual/Auto

UPC

781786102866

Electrical Ratings

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Logistics

Carton Quantity

10