WBP_70520NPB_PRODIMAGE
WBP_70520NPB_PRODIMAGE

Locking Devices, Industrial, Male Plug, 20A 125V, Pole 3-Wire Grounding, L5-20P, Screw Terminal, Black

Brand:

Bryant

Catalog ID:

70520NPB

Locking Devices, Industrial, Male Nylon Plug, 20A 125V, 2-Pole 3-Wire Grounding, L5-20P, Screw Terminal, All Black

  • Hand grip features wide-rib, non-slip design
  • Configuration-specific plug face surrounds blades to prevent infiltration of contaminants
  • Captive, combination Slot/Phillips assembly screws
  • Double wall construction for extra durability
  • Neutral blade is nickel-plated for easy identification
  • Internal “self-centering” Triple Gripper® cord grip with “radius teeth” design provides secure cord retention

Entertainment Industry Version

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

70520NPB

Color

All Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

20A Triple Gripper Nylon Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Internal Cord Clamp

Type

Plugs

UPC

781786666566

Dimensions

Dimensions

2.13 in x 2.13 in x 2.86 in

Display Size

Standard Sized

Height

2.86 in

Length

2.13 in

Width

2.13 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

Conductor Related

Cord Type

All Listed Portables

Number Of Wires

3-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L5-20P

Logistics

Carton Quantity

10

Resources and downloads