WBP_4721NPB_PRODIMAGE
WBP_4721NPB_PRODIMAGE

Locking Devices, Locking Devices, Industrial, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, L5-15P, Screw Terminal, Black

Brand:

Bryant

Catalog ID:

4721NPB

Locking Devices, Industrial, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, L5-15P, Screw Terminal, Black

  • Hand grip features wide-rib, non-slip design
  • Configuration-specific plug face surrounds blades to prevent infiltration of contaminants
  • Captive, combination Slot/Phillips assembly screws
  • Double wall construction for extra durability
  • Neutral blade is nickel-plated for easy identification
  • Internal “self-centering” Triple Gripper® cord grip with “radius teeth” design provides secure cord retention

Entertainment Industry Version

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

4721NPB

Color

All Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

15A Triple Gripper Nylon Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Internal Cord Clamp

Type

Plugs

UPC

781786010208

Dimensions

Dimensions

1.53 in x 1.53 in x 2.18 in

Display Size

Standard Sized

Height

2.18 in

Length

1.53 in

Width

1.53 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Cord Type

All Listed Portables

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Nema Rating

L5-15P

Logistics

Carton Quantity

10

Resources and downloads