Locking Devices, Locking Devices, Industrial, Male Plug, 20A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, Non- NEMA, Screw Terminal and White
Image of 3521 Locking Devices, Locking Devices, Industrial, Male Plug, 20A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, Non- NEMA, Screw Terminal and White

Locking Devices, Locking Devices, Industrial, Male Plug, 20A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, Non- NEMA, Screw Terminal and White

Brand: Bryant

Catalog ID: 3521

Locking Devices, Locking Devices, Industrial, Male Nylon Plug, 20A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, Non- NEMA, Screw Terminal, Black and White

  • Industrial
  • Male Nylon Plug
  • 20A 3-Phase Wye 120/208V AC
  • 4-Pole 5-Wire Grounding
  • Non- NEMA

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

3521

Color

Black, White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

20A Nylon Plug-For Replacement Use

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Style

Internal Cord Clamp

Type

Plugs

UPC

781786620049

Dimensions

Dimensions

2.11 in x 2.11 in x 2.60 in

Display Size

Standard Sized

Height

2.6 in

Length

2.11 in

Width

2.11 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Amperage Description

20 Amp

Current Rating

20 A

Phase

Three Phase

Voltage Rating

3 Phase Y 120/208 VAC

Voltage Rating Description

3 Phase Y 120/208 VAC

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

10