Locking Devices, Accessories, Weatherproof Boot, Nylon Plug, For 50A Black
Image of 7716B Locking Devices, Accessories, Weatherproof Boot, Nylon Plug, For 50A Black

Locking Devices, Accessories, Weatherproof Boot, Nylon Plug, For 50A Black

Brand: Bryant

Catalog ID: 7716B

Locking Devices, Accessories, Weatherproof Boot, Nylon Plug, For 50A Black

  • Weatherproof Boot
  • Nylon Plug
  • For 50A Black

Standard Product

General

Catalog Number

7716B

Color

Black

EU RoHS Indicator

Yes

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Style

For 50A Locking Plugs

Type

Weatherproof Boot

UPC

781786337497

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

10