WBP_7593NC_PRODIMAGE
WBP_7593NC_PRODIMAGE

Locking Devices, Bryant Midget Locking, Industrial, Female Connector Body, 15A 125V, 2-Pole 3-Wire Grounding, ML-2R, Screw Terminal, Black & White

Brand:

Bryant

Catalog ID:

7593NC

Locking Devices, Bryant Midget Locking, Industrial, Female Connector Body, 15A 125V, 2-Pole 3-Wire Grounding, ML-2R, Screw Terminal, Black & White

Abuse resistant nylon housing

Standard Product

Product details

General

Application

Heavy Duty Industrial

Catalog Number

7593NC

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

15A Midget Female Connector

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Grounding

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786671300

Dimensions

Dimensions

1.25 in x 1.25 in x 2.15 in

Display Size

Midget NEMA Locking

Height

2.15 in

Length

1.25 in

Width

1.25 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Conductor Range

#14 AWG

Number of Conductors

3-Wire Grounding

Number Of Wires

3-Wire

Wire Size

#18 AWG to #12 AWG

Certifications And Compliance

Nema Rating

ML-2R

Logistics

Carton Quantity

10

Pallet Quantity

5850

Resources and downloads