Brand: Bryant
Catalog ID: 7595MB
Application
Extra Heavy Duty Industrial
Catalog Number
7595MB
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
15A Midget Flanged Inlet
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Style
Grounding
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
Flanged Inlet
UPC
781786671409
Dimensions
2.06 in x 1.62 in x 1.17 in
Display Size
Midget Locking
Height
1.17 in
Length
2.06 in
Width
1.62 in
Amperage Rating
15 A
Connectivity
Screw Terminals
Current Rating
15 A
Dielectric Strength
Withstands 3000V Minimum in
Voltage Rating
125 V
Voltage Rating Description
125V
Number Of Wires
3-Wire
Wire Size
#18 AWG to #12 AWG
Nema Rating
ML-2P
Carton Quantity
10