MY LISTS
BRYANT
Image of 7487ER Locking Devices, Bryant Midget Locking, Industrial, Receptacle, 15A 125/250V, 3-Pole 3-Wire Non Grounding, ML-3R, Screw Terminal, Black & White

Locking Devices, Bryant Midget Locking, Industrial, Receptacle, 15A 125/250V, 3-Pole 3-Wire Non Grounding, ML-3R, Screw Terminal, Black & White

Brand: Bryant

Catalog ID: 7487ER

Locking Devices, Bryant Midget Locking, Industrial, Receptacle, 15A 125/250V, 3-Pole 3-Wire Non Grounding, ML-3R, Screw Terminal, Black & White

  • Industrial
  • Receptacle
  • 15A 125/250V
  • 3-Pole 3-Wire Non Grounding
  • ML-3R

Standard Product

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

7487ER

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Style

Non-Grounding

Type

Flanged Receptacle

UPC

781786669505

Dimensions

Dimensions

2.06 in x 1.62 in x 1.17 in

Height

1.17 in

Length

2.06 in

Width

1.62 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminal Screws

Current Amperage Description

15 Amp

Phase

Single Phase

Voltage Rating

125/250 V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#18 AWG to #12 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

ML-3R

Configuration

Number Of Poles

3-Pole

Logistics

Carton Quantity

10