
Brand: Bryant
Catalog ID: T1254SI6A
Surge Suppression with 6' Cord
Application
Commercial/Industrial
Catalog Number
T1254SI6A
Color
Ivory
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
Quad-Plex Cord Set
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Series
Quadplex®
Style
Cord Sets
Type
Non-Metallic
UPC
781786191006
Display Size
Standard Sized Product
Weight
1.45 lb
Amperage Rating
15 A
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Carton Quantity
5