Toggle Dimmer Switch for Compact Fluorescent and LED, Single Pole and Three Way, Ivory
Image of RAYCL153PI Toggle Dimmer Switch for Compact Fluorescent and LED, Single Pole and Three Way, Ivory
Image of RAYCL153PI Toggle Dimmer Switch for Compact Fluorescent and LED, Single Pole and Three Way, Ivory

Toggle Dimmer Switch for Compact Fluorescent and LED, Single Pole and Three Way, Ivory

Brand: Bryant

Catalog ID: RAYCL153PI

Toggle Dimmer Switch for LED/Compact Fluorescent, Single/3-Way, Ivory

Upgrade your lighting with the Toggle Dimmer Switch, suitable for Compact Fluorescent and LED bulbs. This switch supports both single pole and three-way configurations, offering versatile control in a sleek ivory finish. Easily adjust lighting levels to suit any occasion, enhance ambiance, and save energy. Perfect for any home looking to modernize their lighting controls efficiently.

  • Enhanced Control for CFL and LED: Achieve perfect lighting with optimized dimming for energy-efficient bulbs
  • Fine-Tuning Capability: Includes a low-end adjustment feature to precisely dial in the desired brightness
  • Stylish Design Options: Available in both decorator and traditional toggle styles to match your decor.

Enhance your lighting experience with the toggle dimmer switch, designed for precise control and energy efficiency with both CFL and LED bulbs, available in stylish decorator or classic toggle options to perfectly match your decor.

General

Application - For Use On

Only use with Compatible Dimmable Bulbs

Catalog Number

RAYCL153PI

Color

Ivory

Construction

Metal Strap, Polycarbonate Front

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

Material - Mounting Hardware

Screws and Wire connectors included

Number of Gang(s)

1-Gang

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Specifications

  • Product Type - Toggle Dimmer
  • Termination - Single Pole/Three Way

Style

Toggle Dimmer

Type

LED/CFL

UPC

883778304552

Dimensions

Depth

1.3 in

Height

4.1 in

Weight

0.35 lb

Width

2.2 in

Electrical Ratings

Amperage Rating

1.25 A

Current Amperage Description

1.25 A

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Wattage

150 W

Conductor Related

Number Of Poles

Single Pole / 3-Way

Certifications And Compliance

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

Industry Standard(s)

UL Listed

Operational

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical

Logistics

Carton Quantity

6