
Brand: Bryant
Catalog ID: RD600RW
Application - For Use On
Only use with Compatible Dimmable Bulbs
Catalog Number
RD600RW
Color
White
Construction
Environmental Conditions
EU RoHS Indicator
No
Number of Gang(s)
1-Gang
Number Of Poles
Single Pole
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Orientation
Vertical
Specifications
Style
Rotary Dimmer
Type
Incandescent
UPC
883778117046
Depth
1.3 in
Height
4.1 in
Width
2.2 in
Amperage Rating
5 A
Current Amperage Description
5 A
Voltage Rating
120 VAC
Wattage
600 W
Environmental Conditions
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Number of Gang(s)
1-Gang
Number Of Poles
Single Pole
Orientation
Vertical
Carton Quantity
6