WBP_RAYCL153PW_PRODIMAGE
WBP_RAYCL153PW_PRODIMAGE
WBP_RAYCL153PW_front_PRODIMAGE
WBP_RDVCL153PW_RAYCL153PW_PRODIMAGE
Discontinued

Switches and Lighting Controls, Dimmer for Compact Fluorescent and LED, Single Pole and Three Way, White

Brand:

Bryant

Catalog ID:

RAYCL153PW

Switches and Lighting Controls, Dimmer for Compact Fluorescent and LED, Single Pole and Three Way, White

  • Optimum CFL and LED Control
  • Low End Adjustment for Fine Tuning
  • Decorator and Traditional Toggle Styling Available

Product details

General

Application - For Use On

Only use with Compatible Dimmable Bulbs

Catalog Number

RAYCL153PW

Color

White

Construction

Metal Strap, Polycarbonate Front

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

No

Material - Mounting Hardware

Screws and Wire connectors included

Number of Gang(s)

1-Gang

Number Of Poles

Single Pole / 3-Way

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Specifications

  • Product Type - Toggle Dimmer
  • Termination - Single Pole/Three Way

Style

Toggle Dimmer

Type

LED/CFL

UPC

883778304576

Dimensions

Depth

1.3 in

Height

4.1 in

Width

2.2 in

Electrical Ratings

Amperage Rating

1.25 A

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Wattage

150 W

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

6

Resources and downloads