Dimmers & Fan Speed Controls
62 Products
Lighting Controls Residential / Light Commercial Rocker Dimmer Switch, 0-10V LED - Single Pole, Three Way, 10A 120VAC, 5A 277VAC, Ivory
By Bryant
Catalog ID: LCD0108DI
Low Voltage Decorator Rocker Dimmer, 0-10V LED 10 A, Ivory
Lighting Controls Residential / Light Commercial Rocker Dimmer Switch, 0-10V LED - Single Pole, Three Way, 10A 120VAC, 5A 277VAC, Light Almond
By Bryant
Catalog ID: LCD0108DLA
Low Voltage Decorator Rocker Dimmer, 0-10V LED 10 A, Light Almond
Lighting Controls Residential / Light Commercial Rocker Dimmer Switch, 0-10V LED - Single Pole, Three Way, 10A 120VAC, 5A 277VAC, White
By Bryant
Catalog ID: LCD0108DW
Low Voltage Decorator Rocker Dimmer, 0-10V LED 10 A, White
Lighting Controls Residential / Light Commercial Slide Dimmer Switch, 0-10V LED - Single Pole, Three Way, 10A 120VAC, 5A 277VAC, Ivory
By Bryant
Catalog ID: LCD0108SI
Low Voltage Decorator Slide Dimmer, 0-10V LED 10 A, Ivory
Lighting Controls Residential / Light Commercial Slide Dimmer Switch, 0-10V LED - Single Pole, Three Way, 10A 120VAC, 5A 277VAC, Light Almond
By Bryant
Catalog ID: LCD0108SLA
Low Voltage Decorator Slide Dimmer, 0-10V LED 10 A, Light Almond
Lighting Controls Residential / Light Commercial Slide Dimmer Switch, 0-10V LED - Single Pole, Three Way, 10A 120VAC, 5A 277VAC, White
By Bryant
Catalog ID: LCD0108SW
Low Voltage Decorator Slide Dimmer, 0-10V LED 10 A, White
Lighting Controls Residential Rocker Dimmer Switch, 200W LED/CFL, 600W Incandescent 1.5A - Single Pole, Three Way, 120VAC, Ivory
By Bryant
Catalog ID: LCD150DI
Decorator Rocker Dimmer 200W CFL/LED, 600W Incandescent, Ivory
Lighting Controls Residential Rocker Dimmer Switch, 200W LED/CFL, 600W Incandescent 1.5A - Single Pole, Three Way, 120VAC, Light Almond
By Bryant
Catalog ID: LCD150DLA
Decorator Rocker Dimmer 200W CFL/LED, 600W Incandescent, Light Almond
Lighting Controls Residential Rocker Dimmer Switch, 200W LED/CFL, 600W Incandescent 1.5A - Single Pole, Three Way, 120VAC, White
By Bryant
Catalog ID: LCD150DW
Decorator Rocker Dimmer 200W CFL/LED, 600W Incandescent, White
Lighting Controls Residential Rocker Dimmer Switch, 300W LED/CFL, 600W Incandescent 2.5A - Single Pole, Three Way, 120VAC, Ivory
By Bryant
Catalog ID: LCD300DI
Decorator Rocker Dimmer 300W CFL/LED, 600W Incandescent, Indicator light, Ivory
Lighting Controls Residential Rocker Dimmer Switch, 300W LED/CFL, 600W Incandescent 2.5A - Single Pole, Three Way, 120VAC, Light Almond
By Bryant
Catalog ID: LCD300DLA
Decorator Rocker Dimmer 300W CFL/LED, 600W Incandescent, Indicator light, Light Almond
Lighting Controls Residential Rocker Dimmer Switch, 300W LED/CFL, 600W Incandescent 2.5A - Single Pole, Three Way, 120VAC, White
By Bryant
Catalog ID: LCD300DW
Decorator Rocker Dimmer 300W CFL/LED, 600W Incandescent, Indicator light, White
Lighting Controls Residential Slide Dimmer Switch, 200W LED/CFL, 600W Incandescent 1.5A - Single Pole, Three Way, 120VAC, Ivory
By Bryant
Catalog ID: LCD150SI
Decorator Slide Dimmer 200W CFL/LED, 600W Incandescent, Ivory
Lighting Controls Residential Slide Dimmer Switch, 200W LED/CFL, 600W Incandescent 1.5A - Single Pole, Three Way, 120VAC, Light Almond
By Bryant
Catalog ID: LCD150SLA
Decorator Slide Dimmer 200W CFL/LED, 600W Incandescent, Light Almond
Lighting Controls Residential Slide Dimmer Switch, 200W LED/CFL, 600W Incandescent 1.5A - Single Pole, Three Way, 120VAC, White
By Bryant
Catalog ID: LCD150SW
Decorator Slide Dimmer 200W CFL/LED, 600W Incandescent, White
Lighting Controls Residential Toggle Dimmer Switch, 150W LED/CFL, 600W Incandescent 1.5A - Single Pole, Three Way, 120VAC, Ivory
By Bryant
Catalog ID: LCD150TI
Toggle Dimmer 150W CFL/LED, 600W Incandescent, Ivory
Lighting Controls Residential Toggle Dimmer Switch, 150W LED/CFL, 600W Incandescent 1.5A - Single Pole, Three Way, 120VAC, Light Almond
By Bryant
Catalog ID: LCD150TLA
Toggle Dimmer 150W CFL/LED, 600W Incandescent, Light Almond
Lighting Controls Residential Toggle Dimmer Switch, 150W LED/CFL, 600W Incandescent 1.5A - Single Pole, Three Way, 120VAC, White
By Bryant
Catalog ID: LCD150TW
Toggle Dimmer 150W CFL/LED, 600W Incandescent, White
Switches and Lighting Control, Residential Grade, Motor Speed Control, Pre-Set Rotary Type, Single Pole, 15A 120V AC, Ivory/White
By Bryant
Catalog ID: RFSQ2FDK
Switches and Lighting Control, Residential Grade, Motor Speed Control, Pre-Set Rotary Type, Single Pole, 15A 120V AC, Ivory/White
Switches and Lighting Control, Residential Grade, Motor Speed Control, Rocker Type, Single Pole, 1.5A 120V AC, White
By Bryant
Catalog ID: RDVFSQFW
Switches and Lighting Control, Residential Grade, Motor Speed Control, Rocker Type, Single Pole, 1.5A 120V AC, White
Switches and Lighting Control, Residential Grade, Motor Speed Control, Toggle Type, Single Pole, 15A 120V AC, Ivory
By Bryant
Catalog ID: RAYFSQFI
Switches and Lighting Control, Residential Grade, Motor Speed Control, Toggle Type, Single Pole, 15A 120V AC, Ivory
Switches and Lighting Control, Residential Grade, Motor Speed Control, Toggle Type, Single Pole, 15A 120V AC, Light Almond
By Bryant
Catalog ID: RAYFSQFLA
Switches and Lighting Control, Residential Grade, Motor Speed Control, Toggle Type, Single Pole, 15A 120V AC, Light Almond
Switches and Lighting Control, Residential Grade, Motor Speed Control, Toggle Type, Single Pole, 15A 120V AC, White
By Bryant
Catalog ID: RAYFSQFW
Switches and Lighting Control, Residential Grade, Motor Speed Control, Toggle Type, Single Pole, 15A 120V AC, White
Switches and Lighting Controls, Dimmer for Compact Fluorescent and LED, Single Pole and Three Way, Ivory
By Bryant
Catalog ID: RAYCL153PI
Switches and Lighting Controls, Dimmer for Compact Fluorescent and LED, Single Pole and Three Way, Ivory
Switches and Lighting Controls, Dimmer for Compact Fluorescent and LED, Single Pole and Three Way, White
By Bryant
Catalog ID: RAYCL153PW
Switches and Lighting Controls, Dimmer for Compact Fluorescent and LED, Single Pole and Three Way, White
Switches and Lighting Controls, Dimmer Switch, Illuminated Rocker, Single Pole, 1000 Watts 1200V AC, Light Almond
By Bryant
Catalog ID: RDV10PLA
Switches and Lighting Controls, Dimmer Switch, Illuminated Rocker, Single Pole, 1000 Watts 1200V AC, Light Almond
Switches and Lighting Controls, Dimmer Switch, Illuminated Rocker, Single Pole, 1000 Watts 120V AC, Ivory
By Bryant
Catalog ID: RDV10PI
Switches and Lighting Controls, Dimmer Switch, Illuminated Rocker, Single Pole, 1000 Watts 120V AC, Ivory
Switches and Lighting Controls, Dimmer, Rocke, Illuminated, SinglePole, 1000W 120V AC, White
By Bryant
Catalog ID: RDV10PW
Switches and Lighting Controls, Dimmer, Rocke, Illuminated, SinglePole, 1000W 120V AC, White
Switches and Lighting Controls, Dimmer, Rotary, Single Pole and Three Way, CFL and LED Loads, Ivory
By Bryant
Catalog ID: RDVCL153PI
Switches and Lighting Controls, Dimmer, Rotary, Single Pole and Three Way, CFL and LED Loads, Ivory
Switches and Lighting Controls, Dimmer, Rotary, Single Pole and Three Way, CFL and LED Loads, Light Almond
By Bryant
Catalog ID: RDVCL153PLA
Switches and Lighting Controls, Dimmer, Rotary, Single Pole and Three Way, CFL and LED Loads, Light Almond