TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 50A 125/250V, 3-Pole 3-Wire Non- Grounding, 10-50R, Surface Mount, Black
Image of RR350 TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 50A 125/250V, 3-Pole 3-Wire Non- Grounding, 10-50R, Surface Mount, Black

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 50A 125/250V, 3-Pole 3-Wire Non- Grounding, 10-50R, Surface Mount, Black

Brand: Bryant

Catalog ID: RR350

tradeSELECT® Straight Blade Residential Grade, Single, 50A 125/250V, 3-Pole 3-Wire Non-Grounding, 10-50R, Surface Mount

  • Residential Grade
  • Receptacles
  • Single

Surface Mount Receptacle

General

Application

Residential Range and Dryer Devices

Catalog Number

RR350

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Material - Mounting Hardware

Screw Mounting

Series

Heavy Duty

Type

Single Receptacle

UPC

883778100840

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Wattage

7500

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

3-Wire

Wire Size

#6 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Nema Rating

10-50R

Logistics

Carton Quantity

10

Pallet Quantity

1680