
Brand: Bryant
Catalog ID: RR450WIPCN
Comer With Plate
Application
Residential Grade
Catalog Number
RR450WIPCN
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
Flanged Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
UPC
883778301865
Display Size
Standard Sized Product
Amperage Rating
50 A
Connectivity
Screw Terminals
Current / Amperage Rating
50 A
Current Rating
50 A
Phase
Single Phase
Voltage Rating
125/250 VAC
Wattage
12500
Number Of Poles
3-Pole
Number Of Wires
4-Wire Grounding
Wire Size
#10 AWG Min #6 AWG Max
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Nema Rating
14-50R
Carton Quantity
10