Range and Dryer
24 Products
TradeSelect, Straight Blade Devices, Residential Grade, Male Plug, 30A 125/250V, 3-Pole 3-Wire Non-Grounding, 10-30P, Polarized
By Bryant
Catalog ID: RR335P
tradeSELECT® Straight Blade Male Plug 30A Non-Grounding Polarized
TradeSelect, Straight Blade Devices, Residential Grade, Male Plug, 30A 125/250V, 3-Pole 3-Wire Non-Grounding, 14-30P, Polarized
By Bryant
Catalog ID: RR435P
TradeSelect, Straight Blade Devices, Residential Grade, Male Plug, 30A 125/250V, 3-Pole 3-Wire Non-Grounding, 14-30P, Polarized
TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 30A 125/250V, 3-Pole 3-Wire Non- Grounding, 10-30R, Flush Mount, Black
By Bryant
Catalog ID: RR330F
tradeSELECT® Straight Blade Single Receptacle 30A Non-Grounding, 10,Flush Mount
TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 30A 125/250V, 3-Pole 3-Wire Non- Grounding, 10-30R, Surface Mount, Black
By Bryant
Catalog ID: RR330
tradeSELECT® Straight Blade Single Receptacle 30A Non-Grounding, Surface Mount
TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 30A 125/250V, 3-Pole 4-Wire Grounding, 14-30R, Flush Mount, Black
By Bryant
Catalog ID: RR430F
tradeSELECT® Straight Blade Single Receptacle 30A Flush Mount
TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 30A 125/250V, 3-Pole 4-Wire Grounding, 14-30R, Flush Mount, White
By Bryant
Catalog ID: RR430FW
tradeSELECT® Straight Blade Single Receptacle 30A Flush Mount
TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 30A 125/250V, 3-Pole 4-Wire Grounding, 14-30R, Surface Mount, Black
By Bryant
Catalog ID: RR430
tradeSELECT® Straight Blade Single Receptacle 30A Surface Mount
TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 50A 125/250V, 3-Pole 3-Wire Non- Grounding, 10-50R, Flush Mount, Black
By Bryant
Catalog ID: RR350F
tradeSELECT® Straight Blade Single Receptacle 50A Non-Grounding, Flush Mount
TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 50A 125/250V, 3-Pole 3-Wire Non- Grounding, 10-50R, Surface Mount, Black
By Bryant
Catalog ID: RR350
tradeSELECT® Straight Blade Single Receptacle 50A Non-Grounding, Surface Mount
TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Flush Mount, Black
By Bryant
Catalog ID: RR450F
tradeSELECT® Straight Blade Single Receptacle 50A Flush Mount
TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Flush Mount, White
By Bryant
Catalog ID: RR450FW
tradeSELECT® Straight Blade Single Receptacle 50A Flush Mount
TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Surface Mount, Black
By Bryant
Catalog ID: RR450
tradeSELECT® Straight Blade Single Receptacle 50A Surface Mount
TradeSelect, Straight Blade, Single Panel Mount Receptacle, 30A 125/250V, 3-Pole 4-Wire Grounding, 14-30R, Black
By Bryant
Catalog ID: RR430PM
TradeSelect, Straight Blade, Single Panel Mount Receptacle, 30A 125/250V, 3-Pole 4-Wire Grounding, 14-30R, Black
TradeSelect, Straight Blade, Single Panel Mount Receptacle, 30A 125/250V, 3-Pole 4-Wire Grounding, 14-30R, Black, With Plate
By Bryant
Catalog ID: RR430WIPCN
TradeSelect, Straight Blade, Single Panel Mount Receptacle, 30A 125/250V, 3-Pole 4-Wire Grounding, 14-30R, Black, With Plate
TradeSelect, Straight Blade, Single Panel Mount Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Black
By Bryant
Catalog ID: RR450PM
TradeSelect, Straight Blade, Single Panel Mount Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Black
TradeSelect, Straight Blade, Single Panel Mount Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Black, With Plate
By Bryant
Catalog ID: RR450WIPCN
TradeSelect, Straight Blade, Single Panel Mount Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Black, With Plate
Discontinued
Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) 2.15" Opening, Ivory
By Bryant
Catalog ID: NP724I
1-Gang Wallplate, One 2.15" Opening
Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) 2.15" Opening, White
By Bryant
Catalog ID: NP724W
1-Gang Wallplate, One 2.15" Opening
Discontinued
Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 1) 2.15" Opening, Ivory
By Bryant
Catalog ID: NP703I
Double Wallplate, One 2.15" Opening
Discontinued
Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 1) 2.15" Opening, White
By Bryant
Catalog ID: NP703W
Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 1) 2.15" Opening, White
Discontinued
Wallplates and Box Covers, Wallplate, Nylon, Mid-Sized, 2-Gang, 1) 2.15" Opening, Ivory
By Bryant
Catalog ID: NPJ703I
Double Mid-Size Wallplate, One 2.15" Opening
Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 2.15" Opening, Standard Size, Chrome Plated Steel
By Bryant
Catalog ID: SCH723
Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 2.15" Opening, Standard Size, Chrome Plated Steel
Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 2.15" Opening, Standard Size, Stainless Steel
By Bryant
Catalog ID: SS723
Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 2.15" Opening, Standard Size, Stainless Steel
Discontinued
Wallplates, Nylon, Mid-Sized, 1-Gang, 1) 2.15" Opening, Ivory
By Bryant
Catalog ID: NPJ724I
Wallplates, Nylon, Mid-Sized, 1-Gang, 1) 2.15" Opening, Ivory