Brand: Bryant
Catalog ID: IDEVZ08W
Catalog Number
IDEVZ08W
Horsepower - Maximum
½ HP
UPC
883778316371
Depth
1.9 in. in
Height
4 in
Width
1.8 in
Current / Amperage Rating
15 A
Frequency Rating
60 Hz
Voltage Rating
120 VAC
Carton Quantity
48
Pallet Quantity
1728