- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- Fiber
- Wall Mount Cabinets
-
- Connectors
-
Patch Cords
-
Patch Cords
- Copper
-
- Patch Panels
- Plates / Frames / Housings
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Large Capacity & Gangable Wall Boxes
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Boxes
-
Boxes
- Wall Boxes
-
-
Floor Boxes
-
Floor Boxes
- In Floor
- Wall/Ceiling
-
-
Hospital Products
-
Hospital Products
- Receptacles
-
-
Marine Products
-
Marine Products
- Ship To Shore Devices
- Wiring Devices
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Surge Protection Receptacles
- Surge Strips
-
- Wallplates
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable & Hose Protection
- Cable/Cord/Hose Reels
- Raceway
- Service Poles
- Wire Mesh Grips
-
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
- Tools and Information
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
-
Company
Company Information
-
Company
-
Company
-
Company Information
-
Company Information
- Where to Buy
- Find a Sales Representative
- Contact Us
- Bryant Merchandise
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- Fiber
- Wall Mount Cabinets
-
- Connectors
-
Patch Cords
-
Patch Cords
- Copper
-
- Patch Panels
- Plates / Frames / Housings
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Large Capacity & Gangable Wall Boxes
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Boxes
-
Boxes
- Wall Boxes
-
-
Floor Boxes
-
Floor Boxes
- In Floor
- Wall/Ceiling
-
-
Hospital Products
-
Hospital Products
- Receptacles
-
-
Marine Products
-
Marine Products
- Ship To Shore Devices
- Wiring Devices
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Surge Protection Receptacles
- Surge Strips
-
- Wallplates
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable & Hose Protection
- Cable/Cord/Hose Reels
- Raceway
- Service Poles
- Wire Mesh Grips
-
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
- Tools and Information
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
-
Company
Company Information
-
Company
-
Company
-
Company Information
-
Company Information
- Where to Buy
- Find a Sales Representative
- Contact Us
- Bryant Merchandise
-
-
- Products
- Electrical & Electronic
- Wiring Devices
- Residential Devices
- Switches
- Combination Devices, Residential Grade, 1) Single Pole Toggle, 1) Pilot Light, 15A 120V AC, Self Grounding, Side Wired
Item Added to Your Cart!
Combination Devices, Residential Grade, 1) Single Pole Toggle, 1) Pilot Light, 15A 120V AC, Self Grounding, Side Wired
By Bryant
Catalog ID: RC109AL
Combination Devices, Residential Grade, 1) Single Pole Toggle, 1) Pilot Light, 15A 120V AC, Self Grounding, Side Wired
By Bryant
Catalog ID:
RC109AL
Switches and Lighting Controls, Combination Devices, Residential Grade, 1) Single Pole Toggle, 1) Pilot Light, 15A 120V AC, Self Grounding, Side Wired, Almond
- Quiet snap action mechanism
- Self-grounding staple is standard
- Elongated strap with continuous plaster ears
Standard Product
Add to List
Add to Project List
More Options
Where to Buy
Get a Quote
Product Details
General
Action | Snap Switch |
Actuator | Toggle |
Application | Residential |
Contact Configuration | Two Position |
Environmental Conditions | Indoor Dry Unless Protected By Additional Means |
Item Type | Traditional Switch and Amber Pilot Light Combo Device |
Material - Mounting Hardware | Mounting Screws |
Number Of Poles | 1) Single Pole |
Operating Cycles | 30,000 Minimum |
Operating Temperature | Max Continuous- 60 Degrees C, Minimum- -20 Without Impact |
UPC | 883778110047 |
Dimensions
Display Size | Standard Size |
Electrical Ratings
Amperage Rating | 15 A |
Connectivity | Side Wired |
Contact Rating | 15A |
Current / Amperage Rating | 15 A |
Current Rating | 15 A |
Voltage Rating | 120 VAC |
Wattage | 1800 |
Logistics
Carton Quantity | 10 |
Resources and Downloads
Specifications
Please wait, preparing to download your file.
Related Products