WBP_2828GS_PRODIMAGE
WBP_2828GS_PRODIMAGE

Straight Blade Devices, Specialty Receptacles, Clock Hanger, Receptacle and Plate, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Nickel Plated Finish

Brand:

Bryant

Catalog ID:

2828GS

Straight Blade Devices, Specialty Receptacles, Clock Hanger, Receptacle and Plate, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Nickel Plated Finish, Single Pack

Standard Product

Product details

General

Application

Commercial/Industrial

Catalog Number

2828GS

Color

Nickel

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Clock Hanger Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Special Use

Style

Clock Hanger / Recessed Receptacles

Type

Single Receptacle

UPC

781786619029

Dimensions

Dimensions

4.63 in x 2.88 in x 2.10 in

Display Size

Standard Sized Product

Height

2.1 in

Length

4.63 in

Weight

0.35 lb

Width

2.88 in

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads