- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Connectors
-
Patch Cords
-
Patch Cords
- Copper
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- Fiber
- Wall Mount Cabinets
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Large Capacity & Gangable Wall Boxes
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Wiring Devices
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Wire Mesh Grips
- Cable/Cord/Hose Reels
- Raceway
- Service Poles
- Cable & Hose Protection
-
-
Hospital Products
-
Hospital Products
- Receptacles
-
- Wallplates
-
Marine Products
-
Marine Products
- Ship To Shore Devices
- Wiring Devices
-
-
Floor Boxes
-
Floor Boxes
- In Floor
- Wall/Ceiling
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Surge Protection Receptacles
- Surge Strips
-
-
Boxes
-
Boxes
- Wall Boxes
-
- View All Electrical & Electronic Categories
-
-
- Markets
- Markets
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
- Tools and Information
-
Digital Resources
-
Digital Resources
- Competitor Search
- Resources
-
-
-
Company
Company Information
-
Company
-
Company
-
Company Information
-
Company Information
- Where to Buy
- Find a Sales Representative
- Contact Us
- Bryant Merchandise
-
-
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Connectors
-
Patch Cords
-
Patch Cords
- Copper
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- Fiber
- Wall Mount Cabinets
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Large Capacity & Gangable Wall Boxes
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Wiring Devices
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Wire Mesh Grips
- Cable/Cord/Hose Reels
- Raceway
- Service Poles
- Cable & Hose Protection
-
-
Hospital Products
-
Hospital Products
- Receptacles
-
- Wallplates
-
Marine Products
-
Marine Products
- Ship To Shore Devices
- Wiring Devices
-
-
Floor Boxes
-
Floor Boxes
- In Floor
- Wall/Ceiling
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Surge Protection Receptacles
- Surge Strips
-
-
Boxes
-
Boxes
- Wall Boxes
-
- View All Electrical & Electronic Categories
-
-
- Markets
- Markets
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
- Tools and Information
-
Digital Resources
-
Digital Resources
- Competitor Search
- Resources
-
-
-
Company
Company Information
-
Company
-
Company
-
Company Information
-
Company Information
- Where to Buy
- Find a Sales Representative
- Contact Us
- Bryant Merchandise
-
-
Item Added to Your Cart!
9303
By Bryant
Catalog ID: 9303
9303
By Bryant
Catalog ID:
9303
Straight Blade Devices, Receptacles, Flush Mount, Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 30A 125/250V, 3-Pole 3-Wire Non-Grounding, 10-30R, Black, Single Pack.
More Options
Where to Buy
Product Details
General
| Color | Black |
| Number Of Poles | 3-Pole |
| OEM Brand Name | Hubbell Bryant |
| Series | Heavy Duty |
| Style | Smooth Face |
| Type | Single Receptacle |
| UPC | 781786632233 |
Dimensions
| Weight | 0.35 lb |
Electrical Ratings
| Amperage Rating | 30 A |
| Current / Amperage Rating | 30 A |
| Current Rating | 30 A |
| Voltage Rating | 125/250 VAC |
| Voltage Rating Description | 125/250 VAC |
Conductor Related
| Number Of Wires | 3 Wire |
Certifications and Compliance
| Nema Rating | 10-30R |
Logistics
| Carton Quantity | 25 |
Resources and Downloads
Catalog Page
Please wait, preparing to download your file.