
Brand: Bryant
Catalog ID: 5266PT
Standard Product
Catalog Number
5266PT
Display
Indicator Icons
Enclosure Type
Plug Body
EU RoHS Indicator
No
Item Type
Plug-In
OEM Brand Name
Hubbell Bryant
Series
Polarity Tester
UPC
781786659636
Dimensions
1.97" x 1.53" (50.0 x 38.9)
Weight
0.05 lb
Current / Amperage Rating
15 A
Current Rating
15 A
Load Current
5-15P Interface
Voltage Rating
125 V
Voltage Rating Description
125 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
EU RoHS Indicator
No
Carton Quantity
10