Straight Blade Devices, Equipment Base Devices - Clamp Type, Back Wiring, Female Nylon Cup, Industrial/Commercial, 15A 125V, 5-15P
Image of 5279 Straight Blade Devices, Equipment Base Devices - Clamp Type, Back Wiring, Female Nylon Cup, Industrial/Commercial, 15A 125V, 5-15P

Straight Blade Devices, Equipment Base Devices - Clamp Type, Back Wiring, Female Nylon Cup, Industrial/Commercial, 15A 125V, 5-15P

Brand: Bryant

Catalog ID: 5279

Straight Blade Devices, Equipment Base Devices - Clamp Type, Back Wiring, Female Nylon Cup, Industrial/Commercial, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, White, Single Pack

  • Back Wiring
  • Female Nylon Cup
  • Industrial/Commercial
  • 15A 125V
  • 2-Pole 3-Wire Grounding

Standard Product

General

Application

Commercial/Industrial

Catalog Number

5279

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Flanged Single

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Clamp Type

Type

Flanged Receptacle

UPC

781786659957

Dimensions

Dimensions

1.84 in x 2.50 in x 1.31 in

Display Size

Standard Sized Product

Height

1.31 in

Length

1.84 in

Weight

0.1 lb

Width

2.5 in

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10