WBP_5679_PRODIMAGE
WBP_5679_PRODIMAGE
WBP_5679_alt_PRODIMAGE

Straight Blade Devices, Female Receptacles, Flanged, Industrial Grade, 15A 250V, 2-Pole 3-Wire Grounding, 6-15P, White, Single Pack

Brand:

Bryant

Catalog ID:

5679

Straight Blade Devices, Female Receptacles, Flanged, Industrial Grade, 15A 250V, 2-Pole 3-Wire Grounding, 6-15P, White, Single Pack

Product details

General

Application

Commercial/Industrial

Catalog Number

5679

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Smooth Face

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Type

Flanged Receptacle

UPC

781786663909

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

6-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads